
GFCI PLUGMOLD 5FT IVORY 9 OUTLETS AND SELF TEST GFCI MODULE
V20GB506TRGFI6
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plugmold® Multioutlet Systems are available in a wide variety of lengths and fittings and in a variety of finishes to provide versatile solutions for many applications. Plugmold options include single or alternating circuits, standard or isolated ground receptacles, GFCI protection, tamper-resistant protection, USB charging, Snapicoil® harnesses of prewired receptacles, and cord-ended units. Plugmold® Multioutlet Systems are available in black or ivory ScuffCoat™ finish, painted white or gray enamel steel, stylish stainless steel, anodized aluminum and durable textured ivory nonmetallic. The painted steel product works with many types of decor and is paintable to integrate with most color schemes. Durable stainless steel and anodized aluminum Plugmold products are corrosion-resistant, making them ideal for labs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 2000 Series | ||
Type | Plugmold | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installed Devices | Single Receptacle | ||
Number of Receptacles | 9 | ||
Outlet Type | GFCI, Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Base & Blank Cover: File e4376 Guide RJBT, Multi-Outlet Assemblies: File E15191 Guide PVGT, Fittings: File E41751 Guide RJPR, Base & Blank Cover: Meets Article 386 of NEC, Plugmold Strips: Meets Article 380 of NEC | ||
UPC Number | 786776188103 |
Dimensions
Product Depth US | 0.75 in | ||
Product Length US | 1.3 in | ||
Product Width US | 1.3 in | ||
Product Weight US | 3.78 lb | ||
Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Wiring Configuration | Single Circuit | ||
Environmental Conditions | Dry interior locations | ||
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | Yes | ||
Mounting Type | On Surface | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V | ||
Wiring Method | Hard-Wired |
Resources
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
White Papers & Tech Bulletins
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4CTBZ | Wiremold
Designed for retrofit and new construction, Evolution Series 4" Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level Designed for retrofit and new construction, Evolution Series 4" Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4CTGY | Wiremold
Designed for retrofit and new construction, Evolution Series 4" Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level Designed for retrofit and new construction, Evolution Series 4" Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4000C195 | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
24S7212GBX99IV | Wiremold
Steel Plugmold Raceway and Multioutlet Assemblies