
Plugmold 5' Alternating USB Tamper Resistant Multioutlet System in White
WH20GB509TRUSBA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- USB charging. Dual-port charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time.
- Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
- Compact design. Low-profile design installs in tight locations while offering multiple power and USB charging connections. Receptacle spacing accommodates bulky AC adapters.
- Tamper-resistant receptacles. Prevents the insertion of foreign objects into receptacles reducing the risk of shocks or electrocution. Meets 2014 NEC section 406 requirements.
Specifications
General Info
Color | White | ||
Product Series | 2000 Series | ||
Type | Plugmold | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Features | USB-A Charging | ||
Installed Devices | Single Receptacle, USB-A Ports | ||
Number of Receptacles | 3 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7 | ||
UPC Number | 786776184471 |
Dimensions
Product Depth US | 0.88 in | ||
Product Height US | 1.25 in | ||
Product Volume US | 66.0 cu in | ||
Product Width US | 60.0 in | ||
Product Weight US | 2.04 lb | ||
Receptacle Spacing | 9 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Wiring Configuration | Single Circuit | ||
Environmental Conditions | Dry interior locations | ||
USB Amperage | 2.4 A | ||
Indoor/Outdoor | Indoor | ||
USB Wattage | 15 W | ||
Is Pre-Wired | Yes | ||
Mounting Type | On Surface | ||
NEMA Configuration Code | 5-15R | ||
Number of USBs | 3 | ||
Voltage | 125.0 V | ||
Wiring Method | Hard-Wired |
Resources
Instruction Sheet
CAD Drawings
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can 5 foot sections be linked together? Is there a limit to haw many can?
Hello. Yes, these sections of Plugmold can be joined to create longer sections. Although there is no limit in terms of UL guidelines, an electrician should be consulted regarding circuit capacity for each installation. Thanks!
Date published: 2024-05-28
Is this product listed to be oriented face down underneath an upper cabinet?
Hello. This product is listed for surface mounting. While it is frequently installed with the devices facing downward, we do recommend that you consult your electrician to ensure conformance with local codes and regulations. Thanks!
Date published: 2024-03-11
With the W Mold 20 GB509TRUSBA, can you switch out a couply of the usb outlets for regular plug outlet? I find the strip that was installed as way too many usb and I need a new more regular ones and am hoping there is a fix. Many thanks!
Hello. The outlets in the Plugmold units cannot be changed out. For a different configuration, you would need a new Plugmold strip. You may want to consider the WH20GB506TRUSB, which is a very similar Plugmold that has just one USB port. Thanks!
Date published: 2024-01-16
can I buy just the gfci module to add to my outlet and usb strip and remove the first outlet and install gfci module. better yet can I just buy each module, i.e. outlet, usb A, usb C and gfci and build my own configuration strip?
Hello Kris,
In order for the product to be UL approved it must be factory wired with outlets, and/or USB ports and GFCI module.
To discuss this application in further detail please call us direct at 1-844-957-3783.
Thank you,
Date published: 2023-09-25
Are you making plug-mold with USB-C option yet?
Hi Dane,
Yes! The stocked offering of USB-C Plugmold is offered in 5’ lengths with three (3) 15A tamper-resistant outlets, 2 dual USB-A modules and a single 30W USB-C module. All the standard finishes are available, including black, gray, stainless steel, ivory, and white. The USB-C module is also available on Aluminum Plugmold. Here is a link to the spec sheet for review, reference the bottom half of page 6 for the part numbers.
https://legrand.webdamdb.com/directdownload.php?ti=55656392&tok=QWlrZAlpejJVJCTmeefW5wRR
Thank you,
Date published: 2022-12-21
How much space remains on each end beyond last outlet/usb ports module? I need 4' total length - hoping 6" can be cut off each end to forgo sacrificing an outlet or usb ports module. Also, are single strip/units sold? Only find twin packs available. TY!
Hello-
The WH20GB509TRUSBA first receptacle is 7.50" on center from the end of the plugmold. The other receptacles are 9.00" on center after the first. If the edge of any receptacle falls closer than 1 1/2" from the end of the unit, then that receptacle must be cut out to allow sufficient space for the installation of the end fitting.
Date published: 2021-10-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5786 | Wiremold
Add or extend power, phone, or data lines.