



Plugmold Six Outlet Cord-Ended Strip in Ivory
PM36C
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plugmold Multioutlet Strips deliver power where you need it. Simply mount, plug into an existing power source, and you're done. Great for the home workshop. Perfect for inchinvisibleinch outlets beneath a kitchen cabinet. The easy way to add 6 outlets to any environment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easy Installation: Simply mount and plug into an existing power source
- Great for home or workshop
- Perfect for ''invisible'' outlets beneath a kitchen cabinet
- 6 outlets and circuit breaker.
- 6' cord.
- This product meets the material restrictions of RoHS. Tools needed for installation:
- Phillips head screwdriver
- Tape measure
Specifications
General Info
Color | Ivory | ||
Product Series | PM Series | ||
Type | Plugmold | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Installed Devices | Single Receptacle | ||
Number of Receptacles | 6 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cETLus Listed Multioutlet Assembly: Report Number G100057860CRT-001 | ||
UPC Number | 086698861048 |
Dimensions
Product Depth US | 0.88 in | ||
Product Height US | 1.25 in | ||
Product Volume US | 45.1 cu in | ||
Product Width US | 41.0 in | ||
Product Weight US | 0.283 lb | ||
Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Wiring Configuration | Single Circuit | ||
Cord Length | 6 ft | ||
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | Yes | ||
Mounting Type | On Surface | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello, I have two of these strips, but need to buy the mounting brackets for them. Are any available? Please let me know thank yo very much.
Hello. This Plugmold should include mounting clips when purchased. We do not have an individual part number to order the clips separately, but if your Plugmold is missing the mounting hardware, please contact us directly so we can arrange to get replacements for you. Thanks!
Date published: 2024-06-10
Hello, I have two of these strips, but they don't have mounting brackets. Are any available? Please let me know thank you very much.
Hello. This Plugmold should include mounting clips when purchased. We do not have an individual part number to order the clips separately, but if your Plugmold is missing the mounting hardware, please contact us directly so we can arrange to get replacements for you. Thanks!
Date published: 2024-06-10
Can you switch an outlet out for an USB port?
Hi Mel,
This unit is not modular so the devices themselves cannot be changed or swapped out. The P4AC20 would be our closest option as a cord ended plug in outlet center with USB ports.
https://www.legrand.us/wire-and-cable-management/furniture-power-and-table-boxes/on-surface-furniture-power/20w-usb-c-plug-in-outlet-center/p/p4ac20?text=p4ac20
If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us. Thank you.
Date published: 2022-04-06
How do I reset the breaker? There is no power at any outlet, the wall outlet is 120VAC. The breaker at the end appears stuck and cannot be moved.
Hello JimmyBob,
To reset the breaker, unplug the strip from the wall and push the breaker back in on the end cap. If this does not work we'll gladly replace the product if it falls within the Warranty period which is one year from the date of original installation or two years from the date of purchase, whichever is sooner.
For any additional questions feel free to reach us direct at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for Technical Support. Thank you for your interest in our product.
Date published: 2021-10-04
I have the hardwired Plugmold strip mounted under the kitchen cabinets. All the outlets stopped working after plugging in a coffee maker. The circuit breakers in the basement are all ok. Is there a circuit breaker in the strip that needs to be reset? How?
Hello,
This question is posted under a plug in outlet center with a resettable circuit breaker. If the strip you have is hardwired there is no circuit breaker on those units. I would suggest giving us a call to discuss the actual model you have. We can be reached at 1-800-621-0049, option 3 for tech support.
Date published: 2020-11-23
Is there a 10’ plugmold in chrome/stainless outlets 6” centers?
If you are referring to hardwired Plugmold strips with 15A, 120V simplex receptacles, a 10' run can be accomplished by joining (2) 5' sections together. The part numbers for the 5' sections are S20GB506TR if you need the receptacles to be tamper resistant (TR) and S20GB506 if you do not need TR receptacles. These units are stainless steel. We do not offer Plugmold in chrome. To join the 5' units together you must use a 2001 coupling (one included with each strip) and an S2006 cover clip (sold separately).
If you are referring to cord ended units, unfortunately, we do not offer them in 10' lengths. The longest we offer is 77" in gray finish. An example of such a unit is the 7712ULBC. This unit has (12) 15A, 120V receptacles and a 6' cord. Here's a link:
https://www.legrand.us/wiremold/power-distribution/cabinetmate-power-only/7712ulbc-plug-in-outlet-center-unit.aspx
Date published: 2020-05-15
What is the 15 amp switch on the end of my pm36c six outlet used for? It seems to be in a locked position. Would it be the reason why one of my outlets does not work?
The switch at the end is the circuit breaker reset. The switch is only used if the strip were to trip, and you can reset it. If it tripped, then all outlets would not work. If only one outlet does not work, and the rest do, the unit itself may be need to be replaced.
Date published: 2021-10-04
Where can I find the brackets used to mount the PM36C Multi-outlet Strip? I have one but I can't find the brackets..
I found the VPMAP, Accessory Pack for Plugmold Strips for $5.97 at Home Depot before I got your response. It includes the brackets that I was looking for. It wasn't free but still a reasonable solution.
Thanks
Date published: 2023-11-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
827TCAL-GY | Wiremold
Provides an excellent activation solution when multiple services are required in open space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507D | Wiremold
Wiremold 5500 Series Duplex Recptacle Faceplate Fitting in Ivory