text.skipToContent text.skipToNavigation

V24GB306 Steel Plugmold® Multioutlet Strip

V24GB306 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3' Steel Plugmold Multioutlet Strip with 6 single receptacles spaced 6''

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Steel Raceway. Provides superior strength for any dry location installation with greater wire capacity than V2000.
  • Ivory ScuffCoat finish. Durable scratch resistant finish.
  • Removable cover. Allows easy access to wiring for changes or additions.
  • Full range of fittings. Provides a complete wiring solution.
  • Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
  • Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 20A, 120V receptacles. Ideal for short runs requiring additional outlets in electrically busy areas.
  • Single or alternating circuit. Meets virtually any circuit requirement.
  • Choice of receptacle spacing. Center spacing between receptacles of 6'', 12'' and 18''.
  • Simplex receptacle. More spacing options available.
  • Duplex receptacle. Aesthetically pleasing, functional 20A duplex for the 24S (2400) Series.
  • Customization available. All products can be modified to accommodate virtually any application.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color Ivory
Product Series 2400 Series
Type Plugmold
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Installed Devices Single Receptacle
Number of Receptacles 6
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover& Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC.
UPC Number 786776085402
Dimensions
Product Depth US 0.9 in
Product Length US 1.9 in
Product Width US 1.9 in
Product Weight US 3.15 lb
Receptacle Spacing 6 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Wiring Configuration Single Circuit
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Is Pre-Wired Yes
Mounting Type On Surface
NEMA Configuration Code 5-20R
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

If I were to split a 3ft plugmold into 3 sections, what other pieces will I need to buy?

Asked by: Andrew
Hello. Each section of Plugmold will need a way to bring wires in, either through the back or using an Entrance End Fitting, part number V2010A2, as well as Blank End Fittings, part number V2010B, for any open ends. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-02-24

If I only need 3 receptacles or possibly even 2 receptacles, can one be used to make 3 separate or 2 separate? Or do you have a better option?

Asked by: Andrew
Hello, Our shortest Plugmold length is 3ft which can be field cut to a shorter length. Other available lengths include 5ft and 6ft and any hardwired Plugmold can be used to make multiple shorter sections.
Answered by: Wiremold Tech Support
Date published: 2025-02-17

Does the 24GB306 comes in white?

Asked by: franguy
Hello, V24GB306 is available in ivory. White is considered a custom option. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-03-28

Is this available in 20 amp? Are any plug mounts Legrand makes 20amp? Thanks

Asked by: KWhire
Hello. The V24GB306 Plugmold does include 20 Amp receptacles. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-01-29
  • y_2025, m_10, d_16, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_V24GB306, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT