
Wiremold 2000 Series Raceway Base and Cover, Ivory
V2000BC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 2000 Series | ||
Type | Base, Cover | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
UPC Number | 786776093018 |
Dimensions
Product Depth US | 0.78 in | ||
Product Height US | 1.3 in | ||
Product Volume US | 60.97 cu in | ||
Product Width US | 60.13 in | ||
Product Weight US | 0.4815 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Environmental Conditions | Dry interior locations | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | On Surface | ||
Voltage | 300.0 V |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you fit 3 #8 and 1 #10 in this?
Hello. No, those conductors would exceed the 2000 series raceway's capacity. Please contact Wiremold Tech Support directly to discuss alternatives. Thanks!
Date published: 2025-08-20
maximum # 6 wire
Hi,
That raceway is not rated for use with #6 wire.
Thanks,
Date published: 2025-04-15
Is the 2000 Series listed to meet UL5 ?
Scott,
Yes this does meet UL5.
Thanks,
Date published: 2024-03-25
For the 2000 plug mold series, can you purchase separately the USB receptacle? It comes with just one, but I would like to replace a 110 receptacle with a USB Thanks Leslie C.
Thanks Tech supoort...
Well, is there a raceway with 2 such USB modules?
Thanks
Date published: 2024-03-28
Is the 2000 series available in black or is it only ivory?
Hello,
Yes, the 2000 Series raceway is available in black. The part # for the base and cover is BK2000BC. Please contact a local distributor to inquire and place an order.
To locate to an authorized Legrand distributor in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Thank you.
Date published: 2023-03-30
What is the cross sectional area of 2000 wiremold base and cover. Needed for conductor fill. TY
Hi Richard,
The dimensions are 1 9/32" x 3/4". Picture for reference.
Date published: 2023-01-24
Does the Wiremold 2000 come in a Hospital Grade? What would be the best option of Wiremold w/ HG receptacles?
Hi Tom,
The 2000 series does not offer a hospital grade option. Unfortunately we are unable to provide it, even as a custom product.
Date published: 2022-09-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4010DFO | Wiremold
Wiremold 4000 Series Entrance End Fitting in Gray