
Wiremold 2000 Series Single-Gang Device Box Fitting, Ivory
V2048
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 2000 Series | ||
Type | Device Box | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Replaced by Part Number | CV2048 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR | ||
UPC Number | 786776037449 |
Dimensions
Product Depth US | 1.88 in | ||
Product Height US | 3.0 in | ||
Product Volume US | 25.38 cu in | ||
Product Width US | 4.5 in | ||
Product Weight US | 0.6 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Environmental Conditions | Dry interior locations | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | On Surface | ||
Voltage | 300.0 V |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello. I have started a Wiremold 700 series wall-mounted raceway with 7receptacles. I am finding that 12/2 Romex is too much wire for the outlet kit BW2-D box, but this is going to be on an existing 20 amp circuit. Do you have a deeper box iavailable?
Hello,
Deeper boxes are available in this series including BW35 which measures 1-3/4" deep and accepts a standard duplex device and single-gang faceplate.
Date published: 2025-04-21
DO THEY MAKE A SINGLE GANG EXTRA DEEP IVORY BOX TO GO WITH THE 2000 SERIES RACE WAY
Hello,
The deepest box for the 2000 series is 1-3/4" deep, part# 2048. Add V (ivory), G (gray, BK (black), WH, (white) or S (stainless steel) to prefix to indicate color.
A deeper version of this box is available as a custom option.
Date published: 2024-10-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDSBBK | radiant Collection
Replacement bezels are available in case original bezel is lost or damaged.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDBNI | radiant Collection
radiant Furniture Power Centers allow you to convenientlybring power and charging right to the spaces where peoplework and play, all in a compact, aesthetically pleasing package.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDB2WH | radiant Collection
Bring power and charging right to the spaces where peoplework and play, all in a compact, aesthetically pleasing package.