text.skipToContent text.skipToNavigation

Wiremold 20GB306TR Tamper Resistant Plugmold Multioutlet System in White

WH20GB306TR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets new Tamper Resistant requirements for 2008 NEC Section 406.11. Provides additional protection from burns and other injuries. Mandated for residential applications.
  • Built-in shutter system. Prevents the insertion of unwanted objects such as hairpins, keys and nails. Providing additional protection for occupants including small children.
  • Available in 3' & 5' [914mm & 1.5m] lengths with 6'' [305mm] receptacle spacing. Provides additional power access in smaller, more confined areas. Multiple lengths present more mounting options.
  • 15A Proprietary Simplex Decorator Receptacle. Functional and aesthetically pleasing, matches any décor.
  • Steel or aluminum construction. Superior strength for residential applications. Providing years of protection and convenience.
  • Designed for surface mounting. Easier and more convenient installation. Eliminates the need to break through walls.
  • Multiple finishes. Available in ivory, gray, white, black, stainless steel and anodized aluminum to accommodate a wide range of applications.
  • Multiple power feed options. Provide clean, attractive installations with concealed power sources.
  • Custom options available. Custom configurations and finish options are also available. Consult the factory for more information.
  • cULus Listed.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color White
Product Series 2000 Series
Type Plugmold
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Installed Devices Single Receptacle
Number of Receptacles 6
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7
UPC Number 786776174861
Dimensions
Product Depth US 0.75 in
Product Height US 1.38 in
Product Volume US 37.26 cu in
Product Width US 36.0 in
Product Weight US 1.95 lb
Receptacle Spacing 6 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Wiring Configuration Single Circuit
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Is Pre-Wired Yes
Mounting Type On Surface
NEMA Configuration Code 5-15R
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How would I connect product to a 4” square box or to a 1/2”conduit from that box? 

Asked by: Jon
Hello. There is a two-gang, 4-3/4" square Device Box, part number WH2048-2, which has a 1/2" trade size conduit knockout as well as twistouts to fit the 2000 series raceway / Plugmold. You can also connect the Plugmold directly to 1/2" conduit using the Entrance End Fitting, part number WH2010A2. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-02-19

Hello, I am interested in the WH20GB306TR Wiremold plug 36" in white. Does this number include the end fittings, end feed, mounting clips, wire connectors so it will have all necessary parts?

Asked by: Anonymous
Hello, Two WH2010B blank end fittings and one 2001 coupling are included with WH20GB306TR. WH2010A2 is the end feed and W30/W30G is a pack of 24 wire connectors (16 white + 8 green). When we ship Plugmold, the cover is not snapped onto the base. This allows the base to be fastened directly to the surface.
Answered by: Wiremold Tech Support
Date published: 2025-02-17

If i was to use this 5 ft section for two areas. what is the item number on end caps for white application?

Asked by: D
Hi, WH2010B is the blank end part number. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-11-13

Is there a GFCI version similar to this?

Asked by: tdk1007
Hi, Part number WH20GB306TRGFI6. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-10-25

Can the 2000 TR Wiremold be installed in the face-up position on countertops and work surfaces? Is it listed for this application per the NEC 408.5(G)?

Asked by: Anonymous
Hello, Plugmold has not been tested for spill test requirements with receptacles mounted in the face-up position. Any product that has not been evaluated for conformance to the spill test requirements should not be mounted with receptacles in the face-up orientation. Plugmold is UL listed as a multi-outlet assembly per Article 380 of the National Electrical Code. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-08-22

Is plugmold UL listed for floor mounting in a dry location?

Asked by: Curry
Hi, No this is not approved for use on the floor. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-14

hello, how many outlets would there be if i cut this down to fit below a 14” cabinet? 

Asked by: rich
Hello, The 20GB306TR has 6" on center outlet spacing. You will have 2-3 outlets at the most depending on how you are feeding the plugmold in the 14" space. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-10-14

What parts do I need to connect two of these straps on an interior 90 degree corner?

Asked by: Asdf1234
If the two WH20GB306TR strips are mounted to the underside of the cabinet with the outlets facing downward, to connect them at a 90 degree angle you need a WH2011 flat elbow (link below). https://www.legrand.us/wire-and-cable-management/raceway-and-cord-covers/plugmold-systems/2000-flat-elbow-fitting/p/wh2011?text=wh2011 If the two strips are installed so that the outlets are facing outward, you need a 2017TC inside elbow (link below). https://www.legrand.us/wire-and-cable-management/raceway-and-cord-covers/plugmold-systems/2000-internal-corner-coupling-fitting/p/2017tc?text=2017tc
Answered by: Wiremold Tech Support
Date published: 2024-10-14
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_WH20GB306TR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT