
4000 Device Mounting Bracket Fitting
Bazaarvoice SAP Hybris Integration Version 2.8.1
High impact plastic mounting bracket and trim plate. Overlaps raceway cover for a seamless transition with cover fittings. Accepts 5507 Faceplates, as well as Wiremold Open System communication modules, Ortronics TracJack and Series II inserts, and Pass and Seymour Activate Series inserts. NOTES: For faceplate options, see 5507 Faceplates. CM-EPLA End Plates are required when using Wiremold CM2 communication modules and Pass and Seymour Activate inserts. S2-EPL End Plates are required when using Ortronics Series II inserts. To mount TrakJack modules, use 55074TJ or 55076TJ Faceplates. Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High impact plastic mounting bracket and trim plate. Overlaps raceway cover for a seamless transition with cover fittings.
- Accepts 5507 Faceplates, as well as Wiremold Open System communication modules, Ortronics TracJack and Series II inserts, and Pass and Seymour Activate Series inserts. S2-EPL End Plates are required when using Ortronics Series II inserts.
- To mount TrakJack modules, use 55074TJ or 55076TJ Faceplates. Certified to Canadian Safety Standards for sale in Canada.
- When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
- NOTES: For faceplate options, see 5507 Faceplates. CM-EPLA End Plates are required when using Wiremold CM2 communication modules and Pass and Seymour Activate inserts.
Specifications
Color | Gray | ||
Product Series | 4000 Series | ||
Type | Bracket, Fitting | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776028522 |
Product Weight US | 0.665 lb |
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
USMCA | Yes |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No |
Resources
Cutsheet
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1