text.skipToContent text.skipToNavigation

Discontinued - DS4000 Tamper Resistant Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Kit includes 25 screws and special bit to secure covers for fittings and raceway to DS4000B Raceway Base.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Kit includes 25 screws and special bit to secure covers for fittings and raceway to DS4000B Raceway Base.

Specifications

General Info
Product Line Wiremold
UPC Number 786776083286
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
Type Raceway
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V
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
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;