
STL EXTRA DEEP SWITCH & RECPT GRAY
CG3044-2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 3000 Series Steel Raceway provides wiring capacities for small to medium size installations. Power or data/communication devices can be wired into the raceway for a flush appearance satisfying both aesthetic and functional requirements. The 3000 Series Steel Raceway is ideally suited for wiring applications in frequently changing environments such as labs, hospitals and other industrial applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Two-gang. For standard 30A, 50A, and 60A receptacles. Four sides of cover have one set of combination twistouts for 3000 Series Raceway.
- Hole cut in cover: 3 3/4'' x 2 7/8'' (95mm x 73mm). Base has five 1/2'' trade size KOs. NOTE: Certified to Canadian Safety Standards for sale in Canada.
- When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
Specifications
General Info
Color | Gray | ||
Product Series | 3000 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776537888 |
Dimensions
Product Weight US | 0.665 lb | ||
Knockout Size | 1/2 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 2 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFBA2R25 | Wiremold
Mix-and-match Resource RFBA Series Floor Boxes of any size with interchangeable components. Quick, easy installation. In-floor power and data services.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CS4007C-1R | Wiremold
Raceway meets strength and beauty in stainlesss steel.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CS4046DRJ | Wiremold
Raceway meets strength and beauty in stainlesss steel.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG4047-2BBTT | Wiremold
The work horse of surface raceway systems.