text.skipToContent text.skipToNavigation

1'' White Plastic Coated J-Hook w/ Latch 90 Angle Clip & Knock-on Beam Clip 1/8-1/4'' Box of 25 [F000304]

F000304 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Cablofil
Finish Plastic
Country Of Origin China
Dimensions
Product Width US 9.0 in
Product Weight US 5.0 lb
Product Volume US 0.344 cu ft
Product Depth US 11.0 in
Product Height US 6.0 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;