3/4'' JHook Wide/ret - batwing clip - Box of 50 [F000249]
F000249
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Pre-Galvanized | ||
Country Of Origin | United States |
Dimensions
Product Width US | 8.0 in | ||
Product Weight US | 5.75 lb | ||
Product Volume US | 0.361 cu ft | ||
Product Depth US | 12.0 in | ||
Product Height US | 6.5 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1