text.skipToContent text.skipToNavigation

Evolution Series EFB10 Floor Box Device Plate

EFB10-3S2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Accepts up to three (3) Ortronics Series II devices. Ortronics devices sold separately. Device plate dimensions: 2.3'' x 4.652'' (58mm x 118mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts up to three (3) Ortronics Series II devices. Ortronics devices sold separately. Device plate dimensions: 2.3'' x 4.652'' (58mm x 118mm).

Specifications

General Info
Product Line Wiremold
UPC Number 786776176605
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;