text.skipToContent text.skipToNavigation

Discontinued - Resource RFB® Series Two Gang Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RFBA2R30, RFBA2R30, RFBA2R30

Resource RFB® Series Two Gang Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation. For use in either wood or above grade concrete floors, it is fully adjustable with a tunnel compartment. Supplied with one (1) duplex receptacle mounting plate, and one (1) communication mounting plate. Other device plates sold separately. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers. This new cover series incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication devices. The FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
Color Silver
Depth 8.0 in
  • 8.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The new RFB2 Series Floor Box can be installed in both concrete and wood floor applicatons. Provides the first recessed wood floor box for both commercial and residential applications.
  • New lightweight ''slab-on-grade'' version. Special fusion-bonded epoxy corrosion resistant paint finish allows for slab-on-grade use without the weight of cast iron material.
  • The new RFB2 Series Floor Box accepts the Floorport Activation Covers. Allows a consistent aesthetic finish for both the RFB4 and the new RFB2 Series Recessed Floor Boxes.
  • Reduces overall cost by providing for most cabling requirements.
  • Fully adjustable before and after the concrete pour. Labor savings by adapting to various pour depths and conditions.
  • Range of conduit sizes. Allows for most conduit schemes, even feed through capability, which saves time and money during installation.
  • UL Listed to U.S. and Canadian safety standards for tile, terrazzo, and the future UL requirement under UL514A and UL514C for the scrub water exclusion test for carpet and wood floors. This future requirement takes effect in June, 2003.
  • New FloorPort Activation Covers. Provides TopGuard protection from water, dirt and debris and has been redesigned for added strength and durability.
  • Shallow version allows pass-around tunneling. Flexibility in design to have adjacent compartments wired together.
  • Wide variety of mounting brackets. Can adapt to most power and communication needs. Reduces overall life cycle cost.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use. A wide selection of data and bezel options available for use with Ortronics® TracJack™ and Series II devices.

Specifications

General Info
Product Line Wiremold
Replaced by Part Number  RFBA2R30, RFBA2R30, RFBA2R30
Color Silver
UPC Number 786564093367
Country Of Origin Mexico
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 8.0 in
Product Weight US 8.21 lb
Product Volume US 409.5 cu in
Product Depth US 14.63 in
Product Height US 3.5 in
Cubic Capacity 100.4 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the cover included or need to purchase separate?

Asked by: Anonymous
Hello, The RFB2 has been discontinued and replaced by RFBA2R30. Neither box includes the cover, but they accept the FP series Floorport covers. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-02-29

I have the RFB series floor boxes and lost some hardware the # on the manual is #1008150R4-0515. The parts that I am missing in particular are the link straps, adjusting screws, and standoffs.

Asked by: Anonymous
Hi, We would need more info to look into this further. Please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us. With the email please include pictures to help identify which specific box you have. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-06-16

Which of your products works best for; A) 1 duplex outlet and 4 cat six data? B) 1 duplex outlet and 6 cat six data? and C) 1 duplex outlet and 8 cat six data? All are to be poured in place in concrete. Please let me know if there are acccessories needed.

Asked by: Anonymous
Hello, In the recessed floor box series, the RFBA2R30 / RFBA2R30OG two gang boxes will accommodate 1 duplex and 4 data ports. The RFBA4R30 / RFBA4R30OG four gang floor boxes and will accommodate 1 - 2 duplexes and 4 - 8 data ports. The device plates and covers are sold separately. Please use the link below and download the Cutsheet under the Resources section for all available accessories. https://www.legrand.us/wire-and-cable-management/floor-boxes/concrete-floor-boxes/rfba-4-gang-floor-box/p/rfba4r30?text=RFBA4R30 Thank you
Answered by: Wiremold Tech Support
Date published: 2022-08-30

what size knock outs are provided?

Asked by: ksalek
Hello, The RFB2 has knockouts ranging from 1/2" to 1 1/4". Thanks,
Answered by: Wiremold Tech Support
Date published: 2022-07-19

I am homebuilder, looking at the RFB2, RFB4, or EFB45s floor boxes with flush covers, 2x outlets and data port, what extra bits will be needed for a complete setup? setting in wood sub-floor, 2-3/8 and 1-5/8 flooring thicknesses.

Asked by: Tyler
Good Afternoon- The RFB2 and EFB45S are good for wood floor systems, but not the RFB4. The RFB2 series needs to be installed from the floor below and screwed into the underside of the plywood sub-floor. The EFB45S can be dropped in from the top. The issue becomes the flooring thicknesses they have. They are designed for 1 1/2" subflooring with carpet padding or , 1 1/2" subflooring with 1/4" [6.4mm] underlayment or tile or linoleum floor covering. These requirements represent the maximum floor thickness to ensure enough cross section is available for the box to lock into the subflooring. Our CRFB may be the only solution with chiseling out the wood. With this application it maybe best if you call us at 844-957-3783 option #2. Please see link for the CRFB cutsheet and installation instruction. https://legrand.webdamdb.com/directdownload.php?ti=55654850&tok=TI3wYLi3s15QBBcoWYgIsARR https://legrand.webdamdb.com/directdownload.php?ti=55645653&tok=tFub0kWtq9Fsk2VdsCRQ6wRR
Answered by: Wiremold Tech Support
Date published: 2021-08-26
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_RFB2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT