text.skipToContent text.skipToNavigation

CRFB Series Communication Device Plate

CRFB-AB-1 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The CRFB4 has four compartments that accept different device plates. This Communication Device Plate is for Plate location 1, accepts two (2) ports of communication devices. Includes one (1) Wiremold CM Series Open System adapter and inserts. NOTE: Standard size for device plates for Plate Location 1 is 6 11/32'' (161mm) x 2 3/4'' (62mm).
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The CRFB4 has four compartments that accept different device plates. This Communication Device Plate is for Plate location 1, accepts two (2) ports of communication devices. Includes one (1) Wiremold CM Series Open System adapter and inserts. NOTE: Standard size for device plates for Plate Location 1 is 6 11/32'' (161mm) x 2 3/4'' (62mm).

Specifications

General Info
Product Line Wiremold
UPC Number 786564076933
Country Of Origin United States
Construction Assembled
Application Sector Commercial
Standard UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX Meets Article 314 of NEC. Meets Article 12-2500 of CEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;