text.skipToContent text.skipToNavigation

Charging Station with Accent Light, 3-Gang, (2) Duplex GFCIs and (1) 4-Port USB-A Outlet - Black

XCSAL3GRRU-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Outdoor charging station with an LED accent light to enable device charging during the day and after dark. Accent light ensures the station stands out from standard bollards and clearly indicates charging. Station includes two duplex GFCI receptacles and one 4-Port USB outlet.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Charging & Illumination - Combine power with area lighting in one pedestal to maximize functionality of outdoor spaces.
  • Outdoor-Rated Construction – Rugged aluminum form designed for durability in all weather conditions. UL listed to NEMA 3R requirements to ensure optimal performance.
  • Durable, Premium Finishes – Available in three outdoor-rated finishes to complement your space design. Choose from black, bronze or silver.
  • A/V & Communication Compatible – Add an A/V-Communication Kit to 3-gang versions to accommodate Wiremold AVIP plates as well as decorator A/V or communication devices. Enables pedestal to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
  • Device Shelves – Add up to two pairs of shelves to hold mobile devices while charging.
  • Door Options – Interior illuminates when door is open. Replace standard color-matched door with a transparent version to make devices inside more visible. Or, select a lockable door for added security or to ensure use is limited to facility personnel.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786776185966
Country Of Origin Mexico
Number of Receptacles 2
Features USB-A Charging
Application Sector Commercial
Standard cULus Listed, File Number E479489, Guide PUPR
Type Charging Stations
Installed Devices 4-Port USB-A, GFCI
Dimensions
Product Width US 6.0 in
Product Weight US 6.0 lb
Product Height US 46.5 in
Product Length US 8.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E479489
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Is Pre-Wired Yes
Number of USBs 4
Number of Gangs 3
Amperage 20 A
Lighting Types Accent Light

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Please advise the 4-port USB outlets is that universal voltage support before 110V to 277V as similar as LED driver supported voltage as mentioned on Cut Sheet

Asked by: Andrew IP
We do not understand the meaning of the question as it was phrased. For assistance on this issue, please contact Legrand-Wiremold Technical Support at 1-844-95-SERVE (1-844-957-3783). Choose 2 for Wiremold, then press 2 for Technical Support.
Answered by: Wiremold Tech Support
Date published: 2021-10-27
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_XCSAL3GRRU-BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT