NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
AMDTP-4D - AMDTP-4 Series Aluminum Tele-Power Pole
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Tele-Power
Dimensions
Height: 10' 5" [3.2m]
Technical Information
Material: Aluminum
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA