text.skipToContent text.skipToNavigation

25DTP Series Steel Tele-Power Pole

25DTP-415 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

25DTP Series 15' Tele-Power Poles handle all of your needs effortlessly, whether it's power, data, or A/V wiring you need to bring down to the desk, workstation, or cash registers.  The vertical drop poles give you the flexibility and capacity to devote both sides of the pole for single service or separate the two channels to provide dual service feeds.  This pole comes with two(2) prewired Fed-Spec general grade duplex receptacles, 20A 125V.  Knockouts provided in removable cover for RJ11/RJ45 and modular furniture communication connectors.  All mounting hardware, entrance end plate, and two ceiling trim plates are included.
Color Ivory
Length 15.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bring power, data, and A/V services into open space environments quickly & easily. Easy to install. Reduces costs for moves, adds and changes.
  • Relocatable. Ready for service in 30 minutes or less. Can be quickly reconfigured or relocated as work space uses and service needs change.
  • Dual-channel. Allows a single drop point for access to multiple services.
  • Wide selection of standard options. Stocked in a variety of materials, finishes, heights, and device configurations. Provides what you want, when you need it.
  • Multiple color options. Available in four aesthetic colors: white, black, ivory, and gray.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless,aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
  • Pole extenders combine quick installation with easy job-site handling. Snap together 5' sections to create a pole or extend the length of your existing 25TP series pole. These new extenders accommodate a variety of ceiling heights, can ship UPS or air freight for quick & reliable delivery.
  • Custom capabilities. Modify receptacle type and location, change color finish, alter pole heights, add fixture whips and more. Affording you more choice in appearance and configuration.

Specifications

General Info
Product Line Wiremold
UPC Number 786776046427
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Dimensions
Product Width US 2.83 in
Product Height US 185.04 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I need to get a 25' grey power pole with outlets & wiring. What do you suggest?

Asked by: Doyle123
Hello. The pole you requested can be produced; it will need to be done as a custom order within the NP800 series. Here is an article listing custom options in that series: https://legrand.my.site.com/knowledgebase/s/article/Poles-Columns-What-are-the-custom-options-for-the-NP800-Series-Power-Poles Thank you!
Answered by: Wiremold Tech Support
Date published: 2024-01-23

I have a 25DTP pole that the foot has been misplaced/lost. Do they sell this foot separately?

Asked by: Kevin Behrens
Hello - The ivory base for the 25DTP-4 is part number E25050. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-12-07

I’m missing a base that attaches to the floor. Can customer service send a replacement or provide an item number just for this part?

Asked by: Jeremy
Hello - The ivory base for the 25DTP-4 is part number E25050. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-12-07

I need a 12' Power pole, with data and power in ivory i need 2 of them Could i use the 25DTP-412 and add something to make it work??

Asked by: Anonymous
Hi, The 25DTP-412 will have 2 duplexes in it and it will also have a communications plate that will have knockouts to accept up to 6 standard keystone style jacks. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-11-09

Can you bring in multiple 120V circuits

Asked by: Wahid Baha
Hi, That pole comes prewired for a single circuit. You can add one more duplex with a separate circuit for that by using a 25DTP-B-DG. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-10-13

How is the base of the 25DTP-415BK fastened to the horizontal surface (such as a table top or counter top) on which it rests so as to avoid shifting?

Asked by: T-Mobile Retail Stores
Hello, To properly secure the base to the surface, (2) #10 pan head screws should be fastened directly through the base. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-07-14

I am looking for a mounting kit for a 25DTP-4WH. I have two poles but need three mounting kits. is it sold seperately?

Asked by: kim deblasi
Hi Kim, The part # for the mounting kit is 25AM-AP. It can be purchased through a distributor.
Answered by: Wiremold Tech Support
Date published: 2023-03-02

Can these poles be used to hook up a power furniture feed? Run the wires down the pole and splice them to a whip with a blank cover plate supplied by others?

Asked by: Andrew C
Hello, The blank 25DTC-4 series poles can be used for furniture feed applications by field punching KOs on the pole cover for power and low voltage. Please call Wiremold Technical Support at 844-957-3783 option 2 for Wiremold and option 2 for Technical Support for additional information. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-02-03
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_17
  • loc_en_US, sid_25DTP-415, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT