text.skipToContent text.skipToNavigation

Access 5000 Deep Device Plate Fitting

5007C-2ABBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For mounting deeper devices such as TVSS receptacles, GFCI devices, and Pass and Seymour Activate inserts. Accepts 5507 Series Faceplates, 2A size Activate inserts, and Open System communication modules. Bezels included. For faceplate options, see 5507 Series Faceplates.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For mounting deeper devices such as TVSS receptacles, GFCI devices, and Pass and Seymour Activate inserts. Accepts 5507 Series Faceplates, 2A size Activate inserts, and Open System communication modules. Bezels included. For faceplate options, see 5507 Series Faceplates.

Specifications

General Info
Product Line Wiremold
UPC Number 786776056242
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC.
Type Raceway
Dimensions
Product Depth US 0.937 in
Product Height US 5.187 in
Product Length US 6.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;