text.skipToContent text.skipToNavigation

OFR Series Overfloor Raceway Extron AAP Device Plate

OFR47-V Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Device plate that will accept two (2) Extron Electronics AAP single space modules.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Device plate that will accept two (2) Extron Electronics AAP single space modules.

Specifications

General Info
Product Line Wiremold
UPC Number 786776175301
Country Of Origin United States
Application Sector Commercial
Standard OFR Series Overfloor Raceway System is cETLus Listed.
Type Raceway
Dimensions
Product Width US 2.0 in
Product Length US 5.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;