










adorne® 30W USB Outlet, Type C, 15A, Tamper-Resistant, Plus-Size, Graphite
Bazaarvoice SAP Hybris Integration Version 2.8.1
$89.62 USD
Charge phones, tablets and more up to 40% faster, with USB Outlets from the adorne® Collection. This solution adds advanced Power Delivery to provide fast in-wall charging without an adapter. Easily replacing traditional outlets in as little as ten minutes, this USB Outlet transforms your space with modern functionality and the unique, contemporary aesthetic of adorne. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with anadorne® screwless Wall Plate(not included). Available in a range of contemporary colors and stunning finishes.
- Charges the latest devices up to 2X faster with 6.0 amps and 30W of power courtesy of advanced Power Delivery.
- Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds.
- Provides fast and convenient built-in charging through two future-proof USB Type-C ports, accommodating new and upcoming devices without an adapter.
- Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is sufficiently charged.
- Includes multiple layers of overcurrent protection, ensuring the outlet and your favorite devices can charge at optimal levels without risk of damage.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Color | Graphite | ||
Type | Tamper-Resistant, USB | ||
Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-C Charging | ||
Wall Plate Included | No | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant, USB-Charging | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007378092 |
Product Depth US | 1.77 in | ||
Product Height US | 3.0 in | ||
Product Width US | 2.5 in |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Amperage | 15 A | ||
Connection Location | Back Only | ||
Wire Connection Type | Internal Pressure Plates | ||
Connection | USB Type C/C | ||
Connection Type | Internal Pressure Plates | ||
Current Rating | 15 A | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
USB Amperage | 6 A | ||
Indoor/Outdoor | Indoor | ||
USB Power Output | 30 W | ||
USB Wattage | 30 W | ||
Is Tamper-Resistant | Yes | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 | ||
Number of Wires | 3 | ||
Output Current | 6A | ||
Voltage | 125.0 V | ||
Wire Size | 14 - 12 AWG |
Resources
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
If I have an existing two gang plate will this and a 1/2 size usb fit into it?
ARTRUSB15PD30W4 worked great for the last four months, suddenly USB C ports no longer work; however outlets still function properly. Is there a reset somewhere on the device?
Which plate goes with this product? Not sure if its the 1+ Gang or the 2 Gang
What are the dimensions of this device? Particularly depth?
Do the USB-C ports deliver 30 watts each? or combined? If I plug in one device to one of the USB-C ports, will it be able to pull 30 watts, or only 15 watts per port?
Where is the ARTRUSB15PD30W4 available online?
Bazaarvoice SAP Hybris Integration Version 2.8.1