text.skipToContent text.skipToNavigation

adorne® 30W USB Outlet, Type C, 15A, Tamper-Resistant, Plus-Size, White

ARTRUSB15PD30W4 adorne Collection
adorne 30W USB Outlet, Type C, 15A, Tamper-Resistant, Plus-Size is rated 4.8 out of 5 by 53.
  • y_2025, m_6, d_12, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_5, tr_48
  • loc_en_US, sid_ARTRUSB15PD30W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

$88.08 USD

Charge phones, tablets and more up to 40% faster, with USB Outlets from the adorne® Collection. This solution adds advanced Power Delivery to provide fast in-wall charging without an adapter. Easily replacing traditional outlets in as little as ten minutes, this USB Outlet transforms your space with modern functionality and the unique, contemporary aesthetic of adorne. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with anadorne® screwless Wall Plate(not included). Available in a range of contemporary colors and stunning finishes.
  • Charges the latest devices up to 2X faster with 6.0 amps and 30W of power courtesy of advanced Power Delivery.
  • Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds.
  • Provides fast and convenient built-in charging through two future-proof USB Type-C ports, accommodating new and upcoming devices without an adapter.
  • Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is sufficiently charged.
  • Includes multiple layers of overcurrent protection, ensuring the outlet and your favorite devices can charge at optimal levels without risk of damage.
  • Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Color White
Type Tamper-Resistant, USB
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Features USB-C Charging
Number of Receptacles 2
Outlet Type Tamper-Resistant, USB-Charging
Warranty Type Limited Lifetime Warranty
UPC Number 785007378085
Dimensions
Product Depth US 1.77 in
Product Height US 3.0 in
Product Width US 2.5 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Connection USB Type C/C
Connection Type Internal Pressure Plates
Current Rating 15 A
Environmental Conditions 95% (relative humidity, non-condensing)
USB Amperage 6 A
Indoor/Outdoor Indoor
USB Power Output 30 W
Number of USBs 2

Reviews

Rated 5 out of 5 by from finally usb c inside an outlet 30 watt usb c charger in an outlet is what has been needed to get rid of all those chargers. This thing works amazing. Know that the plug is alot larger than the typical outlet you have in your house. Make sure the back box is big enough before you commit to changing the outlet. The outlet doesn't have a ground wire but has ground tabs. Those tabs require you have a wall plate that acts as the ground wire. The wall plate is tied into your ground through the house wiring. I am not sure I like the grounding and push in style outlet. With this type of cover plate the faceplate isn't tight to the wall and leaves larger top edge that will have to be cleaned. This is nit picking however it is a dust collecting edge.
Date published: 2021-12-01
Rated 5 out of 5 by from Saves Space! The adorne Collection Ultra Fast+PD Plus USB -C Outlet by Legrand White 30W 15A 125VAC is such a useful piece of equipment. It fits your existing electrical outlet box and installs in just minutes. It has two three pronged main outlet plus and 2 USB ports for charging. It has a LED charging indicator light on it to make it easy to see if it is ready in a glance. It fits perfect with the adorne wall plate for the highest quality standard.
Date published: 2021-11-30
Rated 3 out of 5 by from So slick! Had one in my old house and wanted to put one in here. Very easy install and lightening fast on charge.
Date published: 2025-03-31
Rated 5 out of 5 by from adorne - House Modernized/Upgraded Quality product with high-end modern finish. We have upgraded our entire house with the adorne range of switches/outlets/dimmers.
Date published: 2024-11-06
Rated 4 out of 5 by from Adorne looks great! Pretty pricey, arguably a deal breaker but fortunately only needed a few of these. The whole Adorne line is distinctive and just looks great!
Date published: 2024-09-03
  • y_2025, m_6, d_12, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_5, tr_48
  • loc_en_US, sid_ARTRUSB15PD30W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

ARTRUSB15PD30W4 worked great for the last four months, suddenly USB C ports no longer work; however outlets still function properly.  Is there a reset somewhere on the device?

Asked by: Tal
To reset your device, you can try power cycling at the breaker. If you're still having trouble, please contact us in Technical Support so we can try and resolve the issue. You can reach us at 844-957-3783, M-F from 8-6p ET.
Answered by: Wiremold Tech Support
Date published: 2023-08-05

Which plate goes with this product? Not sure if its the 1+ Gang or the 2 Gang

Asked by: Nicolas Higuera
Hello Nicolas, You'll need to use the 1 gang plus plate for this device.
Answered by: Wiremold Tech Support
Date published: 2023-05-31

What are the dimensions of this device? Particularly depth?

Asked by: Shawn
The device's depth is approx. 1.78 inches.
Answered by: Wiremold Tech Support
Date published: 2023-01-10

Do the USB-C ports deliver 30 watts each? or combined? If I plug in one device to one of the USB-C ports, will it be able to pull 30 watts, or only 15 watts per port?

Asked by: John
The USB-C ports provide up to 30W of total power for a single device connection. When two devices are connected at the same time, the max power for each USB-C port is 15W.
Answered by: Legrand Technical Support
Date published: 2024-06-04

Where is the ARTRUSB15PD30W4 available online?

Asked by: Eweneek1
Once we have inventory of this new product(ETA NOV), it will be able to be purchased on our website, and through any adorne retailer/distributor.
Answered by: Legrand Technical Support
Date published: 2021-09-23
  • y_2025, m_6, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_ARTRUSB15PD30W4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT