text.skipToContent text.skipToNavigation

adorne® Gloss Light Almond One-Gang Screwless Wall Plate

adorne® One-Gang Screwless Wall Plate is rated 5.0 out of 5 by 1.
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_AWP1G2LAG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT

USAGE


� Perfect anywhere you'd like to upgrade the look of a standard wall switch, dimmer switch or outlet.

� The adorne 1-Gang Wall Plate is perfectly sized to fit two Half-Size USB Outlets, a single Pop-Out or Standard Outlet, and any adorne Switch or Dimmer Switch.

� The design has no visible screws and features an easy, universally appealing satin light almond finish.

� This product comes in dozens of finishes, including a variety of luxurious metals, or order in your own custom finish.

� This item is available in 1-6-gang capacities. Shop now to find the right Wall Plate for your home.



Color
Number of Gangs
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin Mexico
Construction Screwless Design Snaps into Frame
Application Sector Residential/Commercial
Standard cULus UL514, cETLus
Dimensions
Product Width US 3.45 in
Product Depth US 0.35 in
Product Height US 5.13 in
Technical Information
Cutout Square
Thickness 0.07 in
Orientation Horizontal

Reviews

Rated 5 out of 5 by from Great features I brought this to match my kitchen back splash. It looks so good, I can’t help to smile every time I cut the light on. I have received so many compliments. Love your products. Can’t wait to replace EVERY socket and switch in my home.
Date published: 2018-12-19
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_AWP1G2LAG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

These wall plates look wider than standard old fashioned wall plates.  Are they?

Asked by: alex2019
They are slightly larger than standard wallplates. The adorne 1 gang plate is 3.45" wide and our standard screwless wallplate(RWP26NI) is 3.15" wide. AWP1G2MO6 - 3.45" X 5.13" RWP26NI - #.15" X 4.94"
Answered by: Legrand Technical Support
Date published: 2019-11-22

Does your "felt green" wall plate looks blue to you??

Asked by: homechurcher
Yes, the Felt Green has a bluish tone to it. You might want to look at the Moss Grey or Lichen Green for a greener tones: https://www.legrand.us/search.aspx?q=awp1g2mo6 https://www.legrand.us/search.aspx?q=awp1g2lg6
Answered by: Legrand Technical Support
Date published: 2019-07-03
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AWP1G2LAG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT