adorne® Slate Linen Three-Gang Screwless Wall Plate
AWM3GSL4
adorne Collection
adorne Slate Linen Four-Gang Screwless Wall Plate is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$96.37 USD
Attractive, yet a little unexpected, this darker linen conveys striking-but-effortless style. Made exclusively for use with designer switches and outlets from the adorne Collection.
Quantity
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in an extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Slate Linen | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 7.06 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Technical Information
Thickness | 0.35 in | ||
Number of Gangs | 3 | ||
Mounting Type | Screwless | ||
Connection Type | Screwless |
Resources
Cutsheet
CAD Drawings
Supporting Document
Customer CAD PDF
Premium Content
Brochure
Reviews
Rated 5 out of
5
by
David C. from
Classy wallplates
love the Adorne line. Very sharp looking and unique. Highly recommend.
Date published: 2024-01-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUW4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$78.32
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24