text.skipToContent text.skipToNavigation

adorne® Pale Blue 5-Gang Screwless Wall Plate

adorne® Pale Blue 5-Gang Screwless Wall Plate is rated 4.6 out of 5 by 5.
  • y_2025, m_10, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_4
  • loc_en_US, sid_AWP5GBL1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT

$49.29 USD

Light and airy thanks to its sky-like hue, it pairs beautifully with adorne devices in White or Magnesium. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Number of Gangs 5 Gang
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.

Specifications

General Info
Color Pale Blue
Type Wall Plate
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Plastic
Wall Plate Type Dimmer/Switch, Outlet
Warranty Type Limited Lifetime Warranty
Standard cULus UL514, cETLus
UPC Number 785007039023
Dimensions
Product Depth US 0.35 in
Product Height US 5.13 in
Product Width US 10.7 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E143222
cULus Listed  Yes
Technical Information
Indoor/Outdoor Indoor
Mounting Type Screwless
Number of Gangs 5
Orientation Vertical
Thickness 0.07 in

Reviews

Rated 3 out of 5 by from Good color. The blue is good, something that matches the white switches well. It’s certainly better than every other white standard US switch plate system in every house.
Date published: 2024-02-25
Rated 5 out of 5 by from Unabashed adorne Groupie I have used the adorne series of switches, outlets, and wall plates in two houses. The finished outlets are a thing of beauty. Every visitor comments about how cool they look.
Date published: 2021-09-22
Rated 5 out of 5 by from So beautiful! Such a nice step up from decora style switches and plugs and wall covers!
Date published: 2023-10-10
Rated 5 out of 5 by from Love Adorne fixtures! These are so beautiful. Decora was such a step up from the regular builder grade switches and plugs and wall plates. These are at least equally better than decora. They are one of the small details that jumps out when decorating a home.
Date published: 2023-10-10
  • y_2025, m_10, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_4
  • loc_en_US, sid_AWP5GBL1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;