text.skipToContent text.skipToNavigation

Discontinued - radiant® 15A Tamper-Resistant Outdoor Self Test GFCI USB Type C/C Outlet, Black

1597TRWRUSBCCBK radiant Collection
radiant 15A HG TR Outdoor Self Test GFCI USB Type CC Outlet is rated 5.0 out of 5 by 7.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_en_US, sid_1597TRWRUSBCCBK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 43ms
  • REVIEWS, PRODUCT


Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required. Also including tamper and weather resistance, this model was designed for use on decks, patios, pool areas, and other outdoor spaces. Easily see and reset electrical trips right where they happen, while gaining two USB connections for keeping phones or tablets charged, no bulky adapter necessary.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
  • Provides reliable ground fault protection for use in outdoor spaces, including patios, decks and pool areas. Includes a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
  • Includes traditional power outlets and two USB Type-C ports for convenient, future-proof charging. Shares 2.0A charging capacity between both ports
  • Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
  • Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
  • Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements
  • Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
  • Installs quickly thanks to a redesigned side wire cavity for easier access. Can provide ground fault protection to downstream outlets through feed-thru wiring

Specifications

General Info
Product Line Pass & Seymour
Color Black
Finish Matte
Country Of Origin China
Number of Receptacles 2
Features USB-C Charging
Outlet Type GFCI, Outdoor, Residential, Self-Test, Tamper-Resistant, USB-Charging
Application Sector Residential/Commercial
Warranty Type 1-Year Limited Warranty
Type Duplex, GFCI, Tamper-Resistant, USB, Weather-Resistant
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus ListingNumber  E140596
cULus Listed  Yes
CSA File Number  CSA C22.2 No. 223, CSA C22.2 No. 42
Technical Information
Is Tamper-Resistant Yes
USB Amperage 2.1 A
Number of USBs 2
Number of Gangs 1
Amperage 15 A
Is Weather Resistant Yes
Indoor/Outdoor Outdoor
Wattage 1875 W
Mounting Type Box
Voltage 125.0 V

Reviews

Rated 5 out of 5 by from Outdoor outlet Love the quality this product puts out to run my pool outside this outlet is a well fit for the area outside of my house would recommend anyone that is looking for an outdoor outlet for any space outdoor look in to this product
Date published: 2022-04-05
Rated 5 out of 5 by from Easy installation Good GFI outlet that is easy to install. Buttons on front allow resetting tripped circuit and to test tripping with a simple press of a button. Added convenience of two USB ports allows easy charging with standard USB cord.
Date published: 2022-01-09
Rated 5 out of 5 by from Such a great upgrade The upgrade is a great addition to our house. The USB port is great and it was easy to install. I did it with little work. No need to contact a specialist. The self test feature is great also. I also love that this is outdoor as well.
Date published: 2022-01-05
Rated 5 out of 5 by from Weather Resistant This was extremely easy for my electrician to install for a new outdoor outlet. We've had several storms and have had no issues with the outlet concerning water or power failure. Our old outlet caused tripped breakers and we have had no issues since install.
Date published: 2021-12-16
Rated 5 out of 5 by from Convenient I was looking for a GFCI weather resistant outdoor outlet that also provided a port for charging my usb devices without giving up both outlets. This totally gave me everything, the convenience of USB ports and having both of my outdoor outlets free for electronic devices.
Date published: 2021-12-11
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_en_US, sid_1597TRWRUSBCCBK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;