text.skipToContent text.skipToNavigation

Discontinued - Felt Green 3-Gang Wall Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


USAGE


� Perfect anywhere you'd like to upgrade the look of a standard wall switch, dimmer switch or outlet while adding space for more devices.

� The adorne 3-Gang Wall Plate is perfectly sized to fit any three adorne Switches, Outlets or Dimmers.

� The design has no visible screws and features a soft, luxurious felt green finish.

� This product comes in dozens of finishes, including a variety of luxurious metals, or order in your own custom finish.

� This item is available in 1-6-gang capacities. Shop now to find the right Wall Plate for your home.



  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Felt Green
Country Of Origin Mexico
Construction Screwless Design Snaps into Frame
Application Sector Residential/Commercial
Standard UL514, ETL listed
Technical Information
Cutout Rectangular
Thickness 0.35 in
Number of Gangs 3
Orientation Horizontal

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...