Discontinued - Hubbardton Forge® Burnished Steel, 3-Gang Wall Plate
Bazaarvoice SAP Hybris Integration Version 2.8.1
USAGE
� Perfect anywhere you'd like to upgrade the look of a standard wall switch, dimmer switch or outlet while adding space for more devices.
� The adorne 3-Gang Wall Plate is perfectly sized to fit any three adorne Switches, Outlets or Dimmers.
� The design has no visible screws and features a hand forged burnished steel finish that pairs perfectly with your Hubbardton Forge lighting fixtures.
� This product comes in dozens of finishes, including a variety of luxurious metals, or order in your own custom finish.
� This item is available in 1-6-gang capacities. Shop now to find the right Wall Plate for your home.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
Product Line | Pass & Seymour | ||
Color | Clear | ||
Country Of Origin | Mexico | ||
Construction | Screwless Design Snaps into Frame | ||
Application Sector | Residential/Commercial | ||
Standard | UL514, ETL listed |
cULus Listed | Yes |
Cutout | Rectangular | ||
Thickness | 0.35 in | ||
Number of Gangs | 3 | ||
Orientation | Horizontal |
Resources
Cutsheet
Supporting Document
CAD Drawings
Customer CAD PDF
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1