radiant® 15A Tamper-Resistant USB Type A/C Outlet
R26USBACNICC6
radiant Collection
radiant 15A Tamper Resistant USB Type AC Outlet is rated
out of
5 by
18.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Make it easier to get a full battery for your smartphones, tablets and more with the convenience of built-in charging. A perfect charging solution for your current and future electronic devices, this tamper-resistant USB outlet features connections for USB Type-A and the newer USB Type-C. Easily replacing traditional outlets in as little as ten minutes, this outlet offers accessible charging without needing bulky adapters or sacrificing your plugs, and features the sleek, clean lines of radiant® for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Accommodates all mobile devices with connections for both traditional USB Type-A and the newer USB Type-C, which features a smaller, reversible connector and high-speed specs.
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces a traditional outlet easily, in as little as 10 minutes.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Nickel | ||
UPC Number | 785007181395 | ||
Country Of Origin | China | ||
Features | USB-A Charging, USB-C Charging | ||
Outlet Type | Indoor, Residential, Tamper-Resistant, USB-Charging |
Dimensions
Product Width US | 1.69 in | ||
Product Depth US | 1.35 in | ||
Product Height US | 4.18 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Amperage | 15 A | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Reviews
Rated 4 out of
5
by
NG from
So far so good.
Working well - no issues. The test will be in a few years.
Date published: 2024-03-11
Rated 4 out of
5
by
Deniso56 from
Nice update for your home
I like this product I purchased one a few years ago in store so I bought 2 more online the stores don’t have a selection like online. They’re nice to have considering my family use of USB cable devices so they’re not tying up the outlet with plugs.
When ordering from Legrand the cover isn’t included like it’s shown in the photo. It’s mentioned at the end of the description, it should be highlighted and suggested as an add on purchase.
Date published: 2024-02-24
Rated 5 out of
5
by
Patrick from
Great product!
We ordered this for our kitchen renovation and the Dark Bronze color matched perfectly for what we needed.
Date published: 2023-10-18
Rated 5 out of
5
by
Subu from
Very useful product!
I got this a few weeks ago and installed it in my bedroom outlet where I need to charge by devices more. The unit was easy to install with the existing wiring and the instructions were very clear. I am now able charge my phone and tablet without using up the two plugs. I didn't need the power strip anymore and that definitely helped with some of the clutter next to my bed.
Date published: 2019-07-30
Rated 5 out of
5
by
snm1883 from
Great idea
I've been using this for about two weeks now. It was easy to install and I have to say I love not having to look for a brick to plug in every time I need to charge anything. This allows me to just plug a USB right in and not worry about it. I can still use the outlets too!
Date published: 2019-07-26
Rated 5 out of
5
by
jazzyjohn from
USB and Power!
Replaced a normal outlet with this puppy. Great to have the 2 USB plugs now in the wall - it saves having to plugin a USB charger which was taking up a socket before. Easy to install and instructions were seamless! The design with the USBs in the middle is great and hasn't caused any problems when all the plugs are in use.
Date published: 2019-07-23
Rated 5 out of
5
by
jodee751 from
No More Adaptors
Legrand - 3A Hybrid A/C USB Charger Receptacle is amazing..no more adapters to struggle with.. It works great and charges fast..With all the technology today this all in one outlet makes things much easier to charge my phone or tablet and when company comes over they could just plug in also..With installation being so easy I plan on adding a few more Legrand - 3A Hybrid A/C USB Charger Receptacles to my house.
Date published: 2019-07-16
Rated 4 out of
5
by
jerman2000 from
Nicely integrates USB with a plug!
This is a very nice, simple, clean setup which allows you to charge your phone while still giving you 2 plugs. We use this on our counter behind the coffee maker, and now it's not so cluttered with adapters. I really like the way it cleaned up our clutter on the plugs. I also don't have to look for an adapter. The only downside (which is just me being picky) is that the face plate didn't match all of the rest of my outlet plates. I ended up using one that I had instead.
Date published: 2019-07-15
Rated 4 out of
5
by
beauty493 from
Super Cool
We have so many chargable electronics that I couldnt wait to try my charger receptacle. I was right it made our lives a little easier. No fighting over who get the charger and having up to 4 items charging at once is great. My husband was able to wire it in very easily. He was surprised at how thick the outlet is but it fit in just fine.
Date published: 2019-07-15
Rated 5 out of
5
by
Goldie from
Very versatile
This 3A hybrid A/C USB charger receptacle is very useful. I really like being able to charge several things at a time without dealing with big adapters everywhere and trying to make them all fit into one outlet. Also I am still able to use the actual outlet for power while other things are charging.
Date published: 2019-07-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1