radiant® Tamper-Resistant Outlet
885TRBNCC12
radiant Collection
radiant Tamper Resistant 15A Duplex Outlet is rated
out of
5 by
83.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Take a step up from the standard. This tamper-resistant duplex outlet installs easily for the basic power every home needs, while elevating your space with the sleek, clean lines of radiant® for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | 885TRNICC12 | ||
Color | Nickel | ||
UPC Number | 785007015157 | ||
Outlet Type | Indoor, Residential, Tamper-Resistant |
Dimensions
Product Width US | 1.29 in | ||
Product Depth US | 1.0 in | ||
Product Height US | 3.18 in |
Technical Information
Is Tamper-Resistant | Yes | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Cutsheet
Premium Content
Reviews
Rated 5 out of
5
by
Alex from
Radiant line- 15a tamper proof outlet
Legrand's Radiant line in top notch, look great and well made
Date published: 2023-04-15
Rated 5 out of
5
by
Natalie from
Nice modern looking outlet
Bought it together with Radiant wall plates and a switch. An installation was easy, we did it by ourselves. Pleased with the final results. Exactly as we expected.
Date published: 2022-09-21
Rated 2 out of
5
by
Courtney from
1 of 4 has failed in less than 1yr
Our installed 4 of these in our kitchen last year, and now the lower plug on one no longer works. The others still work. We were pleased with how they looked but really upset with the quality.
Date published: 2019-05-29
Rated 4 out of
5
by
Duke from
Nice
Nice receptacle - but a little too much force needed to insert prongs, enough that one thinks the safety doors are still closed.
Date published: 2023-11-05
Rated 5 out of
5
by
Martin from
Very good product
Very good product. Much nicer finish compared to other brands. Kind of like satin, matte finish. Screw less plates match perfectly giving very nice finish look. More scratch resistant than any other brand.
Date published: 2023-06-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can these be used with standard (2-screw) wall plates?
Yes, any decorator style wallplate that meets NEMA WD6 dimensional standards can be used.
Date published: 2021-11-09
Can we order a color ring with all available colors?
The Radiant color ring(MM1915) are currently out of stock. I would suggest contacting a Radiant Sales Rep Agency or Lighting Showroom in your area and they can assist with color samples. You can find who there are using the below link:
https://www.legrand.us/where-to-buy
Date published: 2021-09-01
Can these be installed in kitchen backsplash? I need TR outlet which will run on GFI located in the breaker box.
Yes, the 885TR is rated and designed for that application.
Date published: 2021-08-25
what color is graphite? is it more of a navy?
Graphite is a metallic black finish.
Date published: 2022-05-06
Is this the cover too or just the section with the plugs?
The 885TRGCC12 is just the receptacle and the wallplate(RWP26GCC6), is sold separate.
Date published: 2021-03-24
Can it be installed on a 20A circuit?
Simply put yes you can. I installed several on my 20a circuits. Only thing you shouldn't do is install a 20a outlet on a 15a circuit. Only issue you would have is not having that extra vertical slot on the bottom to accommodate a 20a plug. My wiring is 12g for the 20a circuit so I had to wrap the wire around the screws as the holes in back are too small to push the wire into.
Date published: 2021-11-18
Bazaarvoice SAP Hybris Integration Version 2.8.1