text.skipToContent text.skipToNavigation

Spec Grade 30W USB Outlet, Type C, 20A, Tamper-Resistant, White

TR20USBPDWCC6 radiant Collection
Spec Grade 30W USB Outlet, Type C, 20A, Tamper-Resistant is rated 4.6 out of 5 by 32.
  • y_2025, m_9, d_13, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_6, tr_26
  • loc_en_US, sid_TR20USBPDWCC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

$73.84 USD

Made to deliver a leading 30 Watts of power and featuring two built-in Type-C USB connections, this solution adds advanced Power Delivery to the industry-leading amperage of our USB line. The result is a faster, future-proof option for convenient in-wall charging, specially designed to optimize performance for your Power Delivery-enabled devices. Easily replace a traditional outlet in as little as ten minutes to gain the modern functionality of intelligent charging for maximized speeds, complete with multi-layered overcurrent protection to keep the outlet and your devices safe from damage.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Charge the latest devices up to 2X as fast, thanks to 6 amps and a whopping 30W of power courtesy of advanced Power Delivery
  • Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds
  • Provides fast and convenient built-in charging through two future-proof USB Type-C ports, accommodating new and upcoming devices without an adapter
  • Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is sufficiently charged
  • Includes multiple layers of overcurrent protection, ensuring the outlet and your favorite devices can charge at optimal levels without risk of damage
  • All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
  • Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation
  • More color options available to fit any style, including finishes to match current hardware and lighting trends

Specifications

General Info
Color White
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
Features USB-C Charging
Wall Plate Included No
Number of Receptacles 2
Outlet Type Tamper-Resistant, USB-Charging
Warranty Type 1-Year Limited Warranty
UPC Number 785007290028
Dimensions
Product Depth US 1.42 in
Product Height US 2.63 in
Product Width US 1.69 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Connection Location Side Only
Wire Connection Type Screw Terminals
Frequency Rating 60 Hz
USB Amperage 6 A
Indoor/Outdoor Indoor
USB Wattage 30 W
Is Tamper-Resistant Yes
Mounting Type Box
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of USBs 2
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

Rated 5 out of 5 by from Clears outlet clutter, fast charges everything. Finally rid of plug in chargers! Fast charging an old iPad 4 and a new iPad Air at the same time, no problem. Fast charges our Samsung phones as well.
Date published: 2022-06-27
Rated 5 out of 5 by from Awesome product! We love our new outlet with two USB-C charging ports. These outlets don't move, so no more fussing with misplaced charging cubes. With 30 watts output at 5V DC, it's capable of simultaneously charging two devices with up to 3 amps each. That's more than enough current to charge two iPads at their fastest charging rate. The smooth, satin finish blends perfectly with our kitchen island base cabinets, and the amber (charging)/green (charged) LED for each port make it easy to see when devices are fully-charged. I definitely will be purchasing more to install in each room.
Date published: 2025-03-13
Rated 5 out of 5 by from Would buy again! Looks great, solid feel, and easy to install. But most importantly, the fast charging does what it says it does. A must for a busy life?
Date published: 2024-08-12
Rated 5 out of 5 by from A very nice receptacle These are awesome! The wire terminals are heavy duty and easy to connect, the color is rich, and best of all no more wall warts! We're going to put one in every room as we work our way around the house with renovations.
Date published: 2024-07-19
Rated 4 out of 5 by from Life Changer With all charging cords switching to Type C, this outlet is a life changer! No more looking for my charging box (I’ve never actually figured out what they’re called). Plus, instead of only being able to plug two things into one outlet, now I can run power to 4 different devices/appliances. It was super easy to install, but don’t forget to shut off the breaker!
Date published: 2024-05-22
  • y_2025, m_9, d_13, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_6, tr_26
  • loc_en_US, sid_TR20USBPDWCC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

I’ve had this outlet for about two years. All of a sudden, the usb c ports stopped working. The outlets are fine. Is there a fix or is this unit just dead?

Asked by: Paul
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-07-18

Do you make a GFCI version of this outlet?

Asked by: Jason J.
Hello, Unfortunately, we do not offer a Power Delivery GFCI receptacle. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2023-12-04

Product description says “industry-leading 6.0A of our Ultra-Fast line and a whopping 30W of power courtesy of advanced Power Delivery”. 6 A is never allowed by USB Power Delivery, and 30 W PD is by definition 15 V × 2 A. Which part is false?

Asked by: Matthew
For units not specifically using USB-PD and regular 5V USB charging, this can provide 3A of charging current. Thus the possibility of the 3A.
Answered by: Wiremold Tech Support
Date published: 2024-04-07

We are a design and build company looking for a dealer who can provide us with samples and finishes of switches, dimmers and outlets. We do medium andhigh-end residential projects. Can any sales rep contact us? Thank you.

Asked by: Daniela
Hello Daniela, Please utilize the following link to identify local Sales Representatives in your region. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Please feel free to give us a call if you need any more help. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2024-04-28

Do you offer a 15A device with double USB-C with Power Delivery for 30W (or even ideally 60W)? Thanks.

Asked by: Rick
Hello Rick, Part number R26USBPDW will be the 15-Amp Tamper resistant Ultra-Fast Plus Power Delivery USB type C/C receptacle. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2024-09-30

What is the DC output voltage of the USB-C ports? None of the documentation specifies what this value is.

Asked by: sethroid
Our Power Delivery device can do either 5V, 9V, or 15V and can provide up to 30W for a single port. For dual port operation it will function the same as the 6A devices (5V/3A/15W max per port).
Answered by: Legrand Technical Support
Date published: 2024-04-07

Why don't you list the output voltage on the product page or in any of the myriad online documentation? I needed a 20v Power Delivery device but only found out via the installation instructions after purchase that it does not support the 20v profile.

Asked by: sethroid
Our Power Delivery device can do either 5V, 9V, or 15V and can provide up to 30W for a single port. For dual port operation it will function the same as the 6A devices (5V/3A/15W max per port). We are starting to work on a new USB Power Delivery charger that will have a 20V output, but this won't be available until next year.
Answered by: Legrand Technical Support
Date published: 2023-05-05

Do you make a USB A/C version of this?

Asked by: Erik W
This is only available with Type C ports.
Answered by: Legrand Technical Support
Date published: 2023-04-03
  • y_2025, m_9, d_13, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_TR20USBPDWCC6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT