text.skipToContent text.skipToNavigation

Discontinued - Antique Bronze 2-Gang Wall Plate

adorne® Brushed Black Nickel Two-Gang Wall Plate is rated 5.0 out of 5 by 2.
  • y_2024, m_4, d_30, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_AWC2GNB4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT


USAGE


� Perfect anywhere you'd like to upgrade the look of a standard wall switch, dimmer switch or outlet while adding space for more devices.

� The adorne 2-Gang Wall Plate is perfectly sized to fit any two adorne Switches, Outlets or Dimmers.

� The design has no visible screws and features an antique bronze cast metal finish.

� This product comes in dozens of finishes, including a variety of luxurious metals, or order in your own custom finish.

� This item is available in 1-6-gang capacities. Shop now to find the right Wall Plate for your home.



  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Bronze
Country Of Origin Mexico
Construction Screwless Design Snaps into Frame
Application Sector Residential/Commercial
Standard UL514, ETL listed
Technical Information
Cutout Square
Thickness 0.35 in
Number of Gangs 2
Orientation Horizontal

Reviews

Rated 5 out of 5 by from Great quality and look These are great quality. Cannot wait to install tgdm
Date published: 2018-06-26
Rated 5 out of 5 by from Amazing!! I am using this one for my home office, along with the magnesium softap dimmers. the rest of the plugs are magnesium with the magnesium face plates. The overall look is excellent!
Date published: 2018-04-22
  • y_2024, m_4, d_30, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_AWC2GNB4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...