text.skipToContent text.skipToNavigation

Weatherproof Round Die-Cast Aluminum Box, Bronze

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 4"" Die Cast Aluminum Box, 5 Hole 3/4"", 16.1 Cu.In., 4 Plugs Furnished, Bronze
Color Bronze
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • 4 closure plugs and mounting lugs furnished with all boxes.
  • UL listed for wet and/or damp locations with appropriate cover.
  • Designed for both interior and exterior applications.
  • Heavy die-cast aluminum.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Bronze
Type Weatherproof
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin India
Features Corrosion Resistant, Weatherproof
Number of Knockouts 5
Warranty Type 1-Year Limited Warranty
UPC Number 785007261325
Dimensions
Product Width US 4.0 in
Cubic Capacity 16.1 in³
Technical Information
Box Shape Round
Size of Threaded Openings 3/4 in
Cable Entry Back, Side
Indoor/Outdoor Both
Mounting Type Screw Mount
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the box rated to hold a fan

Asked by: Black cloud
The box is UL listed for a 6lb fixture. It is not designed for use with a fan.
Answered by: Legrand Technical Support
Date published: 2020-06-29
  • y_2025, m_10, d_21, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WPRB35BR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT