Box - TP GFCI EXTENSION RING NYLON BK
1594TPABK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Durable 7.0 cu. in. Extension Ring, made from quality material and time-tested design
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | China |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are these nylon? I'd like something paintable like nylon.
Yes, it is molded of rugged, practically indestructible self-extinguishing thermoplastic nylon.
Date published: 2021-04-19
What are the internal dimensions of the opening? Is there a dimensions diagram available?
The dimensional drawing for the 1594TPAW is attached and the internal dimensions are 2.521" 1.750"
Date published: 2021-03-17
I need to know the depth of this extension ring? Are the overall dimensions a match for a wall plate? Please advise?
The depth of the extension ring is .89" and it will fit with any standard size wallplate.
Date published: 2024-03-30
Bazaarvoice SAP Hybris Integration Version 2.8.1