text.skipToContent text.skipToNavigation

Discontinued - Leandro Incandescent Preset Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  HCL453PMMTC

MULTI LOCATION 600W INCANDESCENT, WHITE

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Enables full dimming control from up to 30 locations using the matching remote dimmers.
  • Constant memory returns lights to previous level after power failure.
  • LED indicators keep you informed. Green LEDs indicate preset level and current light level. Red LED night light glows when load is OFF.
  • Easy operation -- Tap up once for preset, twice for full ON. Tap down once for full OFF. Hold paddle up to raise lights, down to lower.
  • Sleek, ergonomic P&S Decorator style matches other Decorator devices.
  • Unobtrusive preset selection button helps prevent accidental setting changes.
  • Elegant fade ON and OFF extends bulb life. Easy on the eyes, too.
  • Installs easily using the same wiring as conventional 3-way switches.
  • Change light level without affecting preset.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  HCL453PMMTC
Color White
Country Of Origin United States
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  118542
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;