Discontinued - LS Series CFL/LED/Incandescent Single Pole Slide Dimmer, Non-Preset, Light Almond
LSCL450LACCV4
Pass and Seymour
LS Series CFL/LED/Incandescent Single Pole Slide Dimmer, Non-Preset is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by LSCL450BK
Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- CFL/LED dimmable bulb compatible (except for 0-10V LED drivers)
- Works with dimmable CFL/LED or Incandescent lighting loads at 450W CFL/LED & 700W Incandescent
- Built-in electromagnetic and radio-frequency interference protection
- No dirt-catching crevices
- Tough, impact-resistant thermoplastic housing makes it a perfect choice for new home construction. Matching, unbreakable TradeMaster wall plates available for all models
- Preset ON/OFF switch automatically returns controlled lights to preset level without re-adjusting dimmer setting
- Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts
- Superior heat management
- Patented Snap-In Light Module (sold separately) transforms the dimmer into an illuminated dimmer
- Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | LSCL450BK | ||
Color | Light Almond | ||
Country Of Origin | China | ||
Features | Locator Light | ||
Switch Type | Slider | ||
Number of Switches | 1 | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 1.74 in | ||
Product Depth US | 1.28 in | ||
Product Height US | 4.19 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Bulb Compatibility | CFL, Incandescent, LED | ||
Number of Poles | Single Pole | ||
Wattage | 700 W | ||
Voltage | 120.0 V |
Resources
Cutsheet
Brochure
Supporting Document
Installation Instructions
Reviews
Rated 5 out of
5
by
JeremyG from
Very Flexible Mounting For Structured Enclosures
I purchased these to go into 3 different structured media cabinets that I mounted behind flat screen tvs. I have network wiring and wireless access points along with the traditional cable boxes and media players all nicely hidden behind the tvs. For the price you can't beat these mounts!
Date published: 2020-09-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
where could i find the RFA (revit family) for this specific item? thanks in advance
You can find these types of files at the link below.Symbol library link
https://www.dropbox.com/sh/wj3zla8ee2nohfk/AAANItFYV8mK2wosfSEf3oW_a?dl=0
This is the complete library.
Date published: 2023-08-16
UDO18KITEZ Can you please confirm for the MPN#UDO18KITEZ both the screw and bolt are ordered or separately.
The UDO dropout design includes a bend tab for securement to Cablofil wire mesh side wires. No field cutting or additional hardware is required.
Date published: 2023-03-10
cat 6A cable fill capacity in the 24"x4" cable tray
497 cat6a cables with a 0.35" diameter can be installed in tray system CF105/600EZ (4" x 24" mesh tray)
Date published: 2023-12-26
is the retail price per unit? (if purchasing from legrand directly)
Hi Scott,
The part # MM20PDUMBFT1W-B has 2 brackets as a kit So price is per kit
Date published: 2022-11-28
Where is this product manufacturered?
The Cablobend is manufactured in the United States
Date published: 2022-10-15
Bazaarvoice SAP Hybris Integration Version 2.8.1