text.skipToContent text.skipToNavigation

radiant® Multi-Location Master Dimmer, White

radiant® Multi-Location Master Dimmer, White is rated 5.0 out of 5 by 2.
  • y_2025, m_10, d_12, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_HCL453PMMW, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

$70.07 USD

Allows precise dimming control of a light or fixture. Pair with a Multi-Location Remote Dimmer to control the same fixture from another spot in the room. Part of the radiant® Collection, it also features clean lines and smooth control for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with most incandescent, CFL/LED (with the exception of 0 - 10v options) and MLV dimmable bulbs. Installs easily with 3-way wiring for multi-location dimming (use with up to nine remote dimmers).
  • Can also be used in single-pole applications for solitary control.
  • Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Constant memory features returns lights to their previous level after a power failure or outage.
  • No derating* required in multi-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color White
Type Dimmer
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Color Change Kit, High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range)
Number of Switches 1
Switch Type Digital, Paddle
Warranty Type Limited Lifetime Warranty
Standard CSA Listed, cULus, UL Listed
UPC Number 785007039665
Dimensions
Product Depth US 1.25 in
Product Height US 4.25 in
Product Width US 2.5 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E95219
cULus Listed  Yes
Technical Information
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Dimming Compatibility Forward Phase
Environmental Conditions Humidity: Less than 95% non condensing
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 450W (CFL), 120V 450W (LED), 120V 700VA (MLV), 120V 700W (Halogen), 120V 700W (Incandescent)
Load Type CFL, Incandescent, LED
Mounting Type Wall Box
Number of Poles Multi-Location, Single Pole 3-Way
Maximum Humidity 95% (relative humidity, non-condensing)
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

Rated 5 out of 5 by from My favorite dimmer Dimmable from either location. Single tap of either up or down toggles the light off or to the last setting. When off, double tap for the brightest setting.
Date published: 2024-03-10
  • y_2025, m_10, d_12, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_HCL453PMMW, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

radiant® Multi-Location Master Dimmer, White HCL453PMMW radiant Collection This dimmer is not a slider, correct? Does the bar work as a button and it has 7 different variations of light brightness?

Asked by: DM
yes, that is correct
Answered by: Anonymous
Date published: 2025-07-20

Does this dimmer work with TRIAC or ELV lights?

Asked by: M Cat
Thank you for your inquiry. Please review the following supported loads for part number HCL453PMMW. -Incandescent: 700W -CFL, LED: 450W -MLV 700VA Dimmer HCL453PMMW is not compatible with ELV fixtures.
Answered by: Pass & Seymour Technical Support
Date published: 2024-11-20

Will the Legrand radiant TM874WCC6 15 Amp Rocker Wall Switch, 4-Way Decorator Light Switches, and Legrand radiant TM873WCC10 15 Amp Rocker Wall Switch, 3-Way Decorator Light Switches work ok on 240 volts (Philippines)?

Asked by: Don
Thank you for your inquiry. The radiant TM874W & TM873W are rated for 120/277v applications.
Answered by: Pass & Seymour Technical Support
Date published: 2024-10-07

What is the difference between hcl453p and rhcl453p?

Asked by: Elaine Langer Allen
The HCL453 is a multilocation dimmer designed to be used with the companion HMR device. By comparison, the RHCL453 dimmer is used for traditional single pole/3-way applications (1 dimmer with 1 or more switches)
Answered by: Wiremold Tech Support
Date published: 2024-03-28

I installed the HCL453PPM and one HMR to control the lights to a n older Hunter Douglas ceiling fan. The ceiling fan has 4 LED bulbs installed. When l dim to off it works just like it should. 20 secl later 1 bulb will turn on like a night light.

Asked by: DonJames
Hello, thank you for you inquiry. Please give our Technical Support team a call so we can help you troubleshoot your dimming application.
Answered by: Wiremold Tech Support
Date published: 2023-12-27

I am using the HCL453PMM master switch with 4 of the correct HMR's. The switches work great but the breaker, switch, and light have a " buzz" to them. I installed 12 6" canless Sylvania gimble 1000L lights. Are these fixtures compatible with this switch?

Asked by: Dm1991
For specific application information, please review the specifications of the HCL453PMM and the lighting fixtures you're using. Specifically as it relates to the dimming method (Forward/Reverse as well as the total wattage for the fixture). If you'd like to discuss further, please give our Technical Support Team a call at 844-957-3783.
Answered by: Wiremold Tech Support
Date published: 2023-06-07

Are there any other colors in the radiant multi location dimmer. I'm looking for gray.

Asked by: Jason
Hello Jason, Part number HMKITGRY will allow you to change the face cover that is included with the HCL453PMMW dimmer. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2023-03-06

I have several HCL453PMMW I am wondering if these are reverse phase dimmers or if they can be switched to reverse.

Asked by: OG
Hello, Unfortunately, the HCL453PMMW does not support reverse phase dimming. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2023-02-20
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_20
  • loc_en_US, sid_HCL453PMMW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT

You may also like...