text.skipToContent text.skipToNavigation

radiant® Multi-Location Remote Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$24.55 USD

Provides precise dimming control of a light or fixture from another part of the room through this second on-wall controller. Must be used with the Multi-Location Master Dimmer. Part of the radiant® Collection, it also features clean lines and smooth control for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs easily with 3-way wiring for multi-location dimming. For use with most Incandescent, CFL/LED (with the exception of 0 - 10v options) and MLV dimmable bulbs.
  • Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
  • Constant memory features returns lights to their previous level after a power failure or outage.
  • No derating required in multi-gang applications.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available. (For Tri-Color version: Includes three interchangeable face plates in white, light almond, and ivory for flexible customization.)
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Indicator Lights
Switch Type Paddle
Number of Switches 1
Application Sector Residential
Standard UL Listed
Warranty Type Limited Lifetime Warranty
Type Dimmer
Dimensions
Product Width US 1.75 in
Product Depth US 1.25 in
Product Height US 4.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Frequency Rating 120VAC 60 Hz
Connection Screw Terminals
Number of Gangs 1
Amperage 15 A
Bulb Compatibility CFL, Incandescent, LED
Number of Poles 3-Way, Multi-Location, Single Pole
Wattage 700 W
Mounting Type Box
Voltage 120.0 V
Load Universal
Environmental Conditions Humidity: Less than 95% non condensing
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
I have the wwrl50 and a 4 way switch setup.  I have two of these remote switches, but one of the switches has 4 wire connections as part of the 4 way switch.  The remotes only have 3.  How will this work on a 4 way switch with one master and 2 remotes?  

Asked by: BrewCrew
The 4way wiring diagram options are attached depending on which side of the circuit your master dimmer is on. Radiant products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2023-02-27

My remote will only turn the light on. Off and dimmer controls do not do anything. Everything on master works fine

Asked by: Bmn1
I would suggest contacting Technical Support to troubleshoot the remote dimmer installation. Radiant products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2023-03-31

I bought master HCL453PMM and two HMR remotes. Master is working no issue but remotes can only turn light on when they have been turned off with master. I have tried everything but it seems remotes not linking with master. 

Asked by: Vlad
You have to check your neutrals. Make sure they are not tied in with any other neutrals. Had the same problem and that fixed it. I hope this helps.
Answered by: Archpinho
Date published: 2022-02-19

So - if I understand correctly - this is a remote unable to act as a dimmer independently. In a 4 way circuit it requires a master at the line side and this unit at the switch point ???

Asked by: Irvine
That is correct. The HMR remote dimmer has to be paired with a master dimmer(HCL453PMM or WWRL50) to function. You would need two of the HMR's for a 4way and one master dimmer.
Answered by: Legrand Technical Support
Date published: 2020-02-25

How would I use these remotes along with the smart switch to complete a 5-way setup?

Asked by: Sdroggy
The WWRL50WH Radiant Smart dimmer would need to be installed with 3 of the HRMW remote dimmers to complete a 5way setup.
Answered by: Legrand Technical Support
Date published: 2019-05-10

Is this compatible with the smart dimmer switch and halogen bulbs?

Asked by: SusieQ
Hello, The HMRTC is a remote and will not function properly independently. It can be paired with a smart dimmer WWRL55WH in a 3 way configuration. They are compatible with Halogen bulbs. Hope this helps, Have a great day.
Answered by: Legrand Techincal Support
Date published: 2019-01-05

Can this summer be installed in a 3 wire socket paired with another light and air vent switch

Asked by: Denny
The HMRw is a Remote dimmer. This dimmer will not operate unless it is paired with the Master version of it. The Master is model HCL453PMM. This dimmer is designed for lighting loads only
Answered by: Legrand Technical Support
Date published: 2020-04-07

Can this the (hmr) be used for 1 pole/1 switch light by itsel with out a master if this would be the only dimmer and switch. Or is this only to be used in conjunction with a master

Asked by: Jack28
The HMR remote dimmer is designed to be used along with a master dimmer to control the light for a 3way application. It will not work by itself as a single pole dimmer.
Answered by: Legrand Technical Support
Date published: 2020-12-23
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_16
  • loc_en_US, sid_HMRW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT

You may also like...