text.skipToContent text.skipToNavigation

Discontinued - TOGGLE DIMMER 600W/SP W CLAM

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  TSDCL303PW

Toggle Dimmer 600watt 1-Pole
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough, impact-resistant thermoplastic housing.
  • Power-failure memory.
  • Superior heat management: no time wasting break off tabs.
  • Exclusive, screw-pressure-plate back wire terminals eliminates wire nuts.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  TSDCL303PW
Color White
Country Of Origin Mexico
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  95219
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have any toggle dimmers the exact same style as this for LED lights? I would like just the toggle dimmer, no dimmer slide. Thanks!

Asked by: LEDTOGGLEDIMMER
This will work with most modern led lights 
Answered by: dan
Date published: 2024-02-19
  • y_2024, m_5, d_5, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_T600WV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT