text.skipToContent text.skipToNavigation

Discontinued - TogglePlus Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  TD703PW, TSD703PW

Electronic Toggle Dimmer 600W Incandescent, White

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • More versatile than standard toggle dimmers. Provides easy ON/OFF. Separate preset and electronic touch pads allow convenient dimming control.
  • Uses conventional 3-way wiring when used in conjunction with a 3-way switch.
  • Matches appearance of standard P&S toggle switch.
  • Double click the switch to full ON raises lights to full ON automatically without losing your favorite preset.
  • Soft start control brings lights up slowly, extends bulb life.
  • Green LED night light glows when OFF.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  TD703PW, TSD703PW
Color White
Country Of Origin United States
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  118542
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;