text.skipToContent text.skipToNavigation

Do Not Use

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DRD2 incandescent dimmer can easily dim traditional incandescent bulbs without the requirement of a neutral connection. As part of the RF Lighting Control System, it can be controlled from other devices located anywhere in the home.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Patented Top Dog: RF communication protocol: 900MHz radio. Avoids interference with other 900MHz devices, such as cordless phones and baby monitors.
  • Patented overload and short circuit protection.
  • No control wiring necessary.
  • Large surface-mounted antenna ensures maximum broadcast coverage.
  • Stores room and house scenes.
  • Compatible with Decorator wall plates.
  • 5-year warranty.
  • Note: Wall plate sold separately from device.

Specifications

General Info
Product Line TBD

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;