
Replacement Cover for Standard Switch, 100A
PS100SSRC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replacement cover for use with Non-Fusible Safivety Switch PS100SS.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Type | Replacement Covers | ||
Finish | Matte | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Features | Replacement Part | ||
Standard | UL, CSA | ||
UPC Number | 785007243475 |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 100 A | ||
Contact Configuration | (Optional) 1 N.O. & 1 N.C., 20amp/120vac, Maintained Switch, One piece brass alloy contact arm | ||
Contact Rating | (Optional) 10A @ 600VAC | ||
Enclosure Type | NEMA 12, NEMA 4X, Stainless Steel | ||
Environmental Conditions | Moisture Resistance: Per UL50, Section 35, NEMA Enclosure Type 4X (watertight, hosedown), Type 12K (dusttight, falling dirt), and IP67 suitability: Flammability: UL94 5VA and VO Classification: UV Resistance: All enclosure materials are UV stable | ||
Terminal Accommodation | #14 AWG - #10 AWG |
Resources
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G20GB606 | Wiremold
6' Plugmold Multioutlet System with 12 single outlets