
15A 125V Hospital-Grade Short Strap Single Receptacle, Back and Side Wire, White
8284W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hospital Grade Short Strap Single Receptacle Back and Side Wire 15A 125V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
- One-piece brass, triple-wipe power contacts for lasting retention.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face and thermoplastic back body.
- Internal screw-pressure-plate back wire capable of accepting #14 : #10 AWG solid or stranded copper or copper-clad wire.
- Terminal compartments isolated from each other for positive conductor containment.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Color | White | ||
Application Sector | Commercial, Healthcare | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Features | Short Mounting Strap | ||
Wall Plate Included | No | ||
Number of Receptacles | 1 | ||
Outlet Type | Hospital Grade, Straight Blade | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL498, cUL/CSA C22.2 No. 42, FEDSPEC | ||
UPC Number | 785007378610 |
Dimensions
Product Depth US | 1.018 in | ||
Product Height US | 1.68 in | ||
Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
cUL Listed | Yes | ||
cUL ListingNumber | E140596 |
Technical Information
Amperage | 15 A | ||
Connection Location | Back and Side | ||
Wire Connection Type | Screw Terminals | ||
Dielectric Strength | Withstands 2000V minimum | ||
Environmental Conditions | Flammability: UL94 V2 | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
NEMA Configuration Code | 5-15R | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Voltage | 125.0 V | ||
Wire Size | 14 - 10 AWG |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8300W | Pass and Seymour
Extra Heavy-Duty Hospital Grade Receptacles, Back and Side Wire, 20A, 125V