text.skipToContent text.skipToNavigation

20A 125V Plug Load Dual Controlled Tamper-Resistant Self-Test GFCI Receptacles with SafeLock® Protection, Green

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

GFCI receptacles from the radiant® Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. 20A outlets are ideal for use with larger appliances and in commercial settings, as well as to meet regional requirements (Chicago, Canada). GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately. Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device.
  • Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
  • Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
  • Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Replaces any standard receptacle with ease, in as little as 10 minutes.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
  • 10kA short circuit rating
  • 20 Amp feed-thru capacity

Specifications

General Info
Color Green
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
Features Dual-Controlled, Self-Test
Wall Plate Included Yes
Number of Receptacles 2
Outlet Type GFCI, Tamper-Resistant
Warranty Type 1-Year Limited Warranty
Standard RoHS, CSA, cULus, UL
UPC Number 785007432862
Dimensions
Product Depth US 1.03 in
Product Height US 4.2 in
Product Width US 1.73 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  CSA C22.2 No. 223, CSA C22.2 No. 42
cULus ListingNumber  E140596
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Connection Location Back and Side
Seismic Tested No
Wire Connection Type Internal Pressure Plates, Screw Terminals
Environmental Conditions 85% (relative humidity, non-condensing)
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the wall plate be ordered alone?

Asked by: Dahlia H
Hello, The included Green wall plate is not sold separately at this time. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2023-07-05

Does the device include the matching green wall plate? Can the wall plate be ordered alone?

Asked by: Dahlia H
Hello, The 2097TRCDGN is supplied with a matching part number (color) TP26 nylon wall plate. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2023-07-03

Do they make a tamper/weather resistant model?

Asked by: Jason S
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_2097TRCDGN, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT