text.skipToContent text.skipToNavigation

Discontinued - 15A 125V SELFTEST GFI REC IG TR **

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Conducts an automatic test every three seconds, ensuring it's always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock&trade- Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected.For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Color
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hospital Grade Tamper Resistant GFCI

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Dimensions
Product Width US 1.7296 in
Product Depth US 1.0299 in
Product Height US 4.1999 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;