text.skipToContent text.skipToNavigation

CabinetMate Plug-In Outlet Center Unit / 120V/15A/77 long/12 O/L /6' cord

7712ULBC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Twelve outlets, 6' (1.8m) cord. Length 77'' (2m). Receptacle center-to-center 6'' (152mm). 15 Amp unit with a 15A resettable circuit breaker.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Twelve outlets, 15' (4.6m) cord. Length 77'' (2m). Receptacle center-to-center 6'' (152mm). 15 Amp unit with a 15A resettable circuit breaker.

Specifications

General Info
Color Black, Gray
Product Series CabinetMate
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Resettable Circuit Breaker
Number of Receptacles 12
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
Standard cULus Recognized: File E66421 Guide XBYS XUHT VZCA
UPC Number 786776101003
Dimensions
Product Length US 77.0 in
Product Width US 1.5 in
Product Weight US 4.9 lb
Receptacle Spacing 6 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 6 ft
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Mounting Type Spring Clip
NEMA Configuration Code 5-15P, 5-15R
Phase Single
Voltage 125.0 V
Wiring Method Cord-ended

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;