text.skipToContent text.skipToNavigation

CabinetMate Plug-In Outlet Center Unit / 120V/20A/48 long/10 O/L /15' cord

4810ULBD20R Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ten 20A outlets with t-slots, 15' (4.6m) cord. Length 48'' (1.2m). Receptacle center-to-center 4'' (101mm). 20 Amp unit with a 20A resettable circuit breaker.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ten 20A outlets with t-slots, 15' (4.6m) cord. Length 48'' (1.2m). Receptacle center-to-center 4'' (101mm). 20 Amp unit with a 20A resettable circuit breaker.

Specifications

General Info
Color Black, Gray
Product Series CabinetMate
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Surge Protection
Number of Receptacles 10
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
Standard cULus Recognized: File E66421 Guide XBYS XUHT VZCA
UPC Number 786776052565
Dimensions
Product Length US 48.0 in
Product Width US 1.5 in
Product Weight US 5.16 lb
Receptacle Spacing 4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Cord Length 15 ft
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Mounting Type Spring Clip
NEMA Configuration Code 5-20P, 5-20R
Phase Single
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can this be used in hospitals

Asked by: su
Hi, No those are not considered medical grade plug in outlet centers. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-01-08
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_4810ULBD20R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT