text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / 120V/15A/24 long/8 O/L /lighted switch/15' cord

UL300BD Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Eight outlets, lighted switch, rugged gray aluminum housing, 15A, 15' (4.6m) 14/3 SJT black cord with NEMA5-15 plug. Length 24'' (609mm). Receptacle center-to-center 2'' (51mm). Snap-on, slide-off mounting.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Eight outlets, lighted switch, rugged gray aluminum housing, 15A, 6' (1.8m) 14/3 SJT black cord with NEMA5-15 plug. Length 24'' (609mm). Receptacle center-to-center 2'' (51mm). Snap-on, slide-off mounting.

Specifications

General Info
Color Aluminum, Gray
Product Series Plug-In Outlet Center
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Lighted Switch, Resettable Circuit Breaker
Number of Receptacles 8
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
Standard cULus Recognized: File E66421 Guide XBYS XUHT VZCA
UPC Number 786776043013
Dimensions
Product Length US 24.0 in
Product Width US 2.0 in
Product Weight US 3.25 lb
Receptacle Spacing 2 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 15 ft
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Mounting Type Slide-off, Snap-on
NEMA Configuration Code 5-15P, 5-15R
Phase Single
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;