
Plug-In Outlet Center Unit / 120V/15A / 36 long / 9 O/L / Lighted Switch / 6' cord
UL309BC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Nine outlets, lighted switch, 6' (1.8m) (UL309BC) cord. Length 36'' (915mm). Receptacle center-to-center 3'' (76mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Aluminum, Gray | ||
Product Series | Plug-In Outlet Center | ||
Type | PIOC | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | Lighted Switch, Resettable Circuit Breaker | ||
Number of Receptacles | 9 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Receptacle Type | Single | ||
Standard | cULus Listed | ||
UPC Number | 786776180671 |
Dimensions
Product Length US | 36.0 in | ||
Product Width US | 1.5 in | ||
Product Weight US | 6.8 lb | ||
Receptacle Spacing | 3 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Cord Length | 6 ft | ||
Environmental Conditions | Dry interior locations | ||
Mounting Type | Slide-off, Snap-on | ||
NEMA Configuration Code | 5-15P, 5-15R | ||
Voltage | 120.0 V | ||
Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UL404BD | Wiremold
Provides power distribution in a portable, plug-in unit.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
J60B2B-90 | Wiremold
Bring power safely and conveniently to wherever you need it.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
J60B2B20X | Wiremold
Bring power safely and conveniently to wherever you need it.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UL2062BC | Wiremold
Provides power distribution in a portable, plug-in unit.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7011ULBC20R-TL | Wiremold
Bring power safely and conveniently to wherever you need it.