text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / 120V/15A/48 long/8 O/L /lighted switch/6' cord

UL401BC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

UL401BC includes eight outlets in a rugged gray aluminum housing. Delivers 15A with a lighted switch. Includes 6ft 14/3 black SJT cord with a NEMA 5-15 plug.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • UL401BC includes eight outlets in a rugged gray aluminum housing. Delivers 15A with a lighted switch. Includes 6ft 14/3 black SJT cord with a NEMA 5-15 plug.

Specifications

General Info
Color Aluminum, Gray
Product Series Plug-In Outlet Center
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Lighted Switch, Resettable Circuit Breaker
Number of Receptacles 8
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type 5-15R
Standard cULus Listed: File E66421, Guide XBYS/XBYS7
UPC Number 786776043020
Dimensions
Product Length US 48.0 in
Product Width US 1.5 in
Product Weight US 3.6 lb
Receptacle Spacing 5.25 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 6 ft
Mounting Type Screw Mount
NEMA Configuration Code 5-15P, 5-15R
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;